??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A324-A324-30-304-PX04A5-050
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC A324-A324-30-304-PX04A5-050
VERF
Availability
Available
BC
Order code
BCC06JN
TC
Artikelbezeichnung
BCC A324-A324-30-304-PX04A5-050
PX
Product view
50653_00
ICON
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = 7/8"-Female, angled, 4-pin, Connection 2 = 7/8"-Male, angled, 4-pin, Cable = PUR black, 5 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -20...80 °C, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, IP68/IP67, IP68, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.